IESNA:LM-63-2002
[TEST]P1559523
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S485D830-4F0-1E-UDD-FLG-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1023
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1148.3 1139.5 1131.9 1120.1 1108.1 1095.6 1073.4 1047.2 1027.1 1004.2
966.5 922.4 887.6 846.2 781.4 706.8 653.4 599 519.3 446.8
401.6 360.7 304.3 256.1 226.7 200 163.4 131.1 110.9 93
68.7 47.2 34.7 23.8 9.5 2.2 0
1148.3 1145.6 1135.6 1112.6 1089.9 1059.3 1005.9 945.2 905.5 867.1
809.5 754.1 716.3 676.7 617.4 554.2 511.2 468.4 406.2 349.4
313.9 281.7 237.1 197.9 174 152.7 122.5 95.9 79.2 64.1
44.2 27.9 20.2 13.7 5.3 1.2 0
1148.3 1151.6 1139.2 1105.1 1071.8 1023 938.5 843.2 783.9 730
652.5 585.8 545.1 507.1 453.5 401.6 369.1 337.8 293.1 252
226.1 202.7 169.9 139.7 121.4 105.3 81.7 60.8 47.4 35.3
19.7 8.5 5.7 3.5 1.1 0.2 0
1148.3 1147.5 1122.6 1056.9 999 933.4 830.8 731.7 671.8 617
540.2 475.6 437 401.6 352.8 307.5 279.7 254.3 218 184.9
164 146.1 120.7 97.3 83.5 71.3 52.6 35.9 27.2 19.2
9.3 2.7 1.6 0.9 0.2 0.2 0
1148.3 1140 1099.3 995.1 907.9 826.2 709.8 617 562.9 512
442.8 384.9 349.9 317.4 273.2 232.9 208.1 186.5 155.7 128
110.5 96.9 77.4 60.2 50.5 41.7 27.5 14.5 10.9 7.5
3.6 1.3 1 0.7 0.5 0.4 0
1148.3 1134.9 1076.2 940.2 836.2 745.5 625.6 536.4 485.5 437.5
373.8 320.4 287.7 257.3 216.7 180.4 158 138.7 112.9 90.2
76 65.7 50.7 37.3 29 22.1 12.1 3.3 2.4 1.5
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1132.3 1053.2 892.2 783.9 691.5 578.1 489.9 439.5 393.7
333.3 282.2 250.5 221.3 183.1 150.1 129.6 111 89.6 71.6
60.6 52.4 40.4 28.5 19.1 12.3 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1130.2 1035.5 854.1 741.5 647.9 539.8 452.3 402.3 358.3
300.4 250.8 220 192 155.7 125.1 106.1 88.9 71.1 56.9
48.4 41.9 32.1 20.9 10.7 4.7 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1130 1033.7 845.6 729.1 635.8 528.9 441.2 391.4 347.9
290.4 239.5 209.7 182.9 146.9 116.4 97.6 83.3 66.9 53.5
46 39.4 29.6 16.8 7 3.5 1.7 1 1 0.7
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1129.7 1031.9 837.1 716.7 623.6 518 430 380.5 337.5
280.4 228.3 199.4 173.8 138.2 107.7 89.2 77.7 62.6 50.1
43.6 37 27.2 12.7 3.4 2.3 1.4 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1130 1033.7 845.6 729.1 635.8 528.9 441.2 391.4 347.9
290.4 239.5 209.7 182.9 146.9 116.4 97.6 83.3 66.9 53.5
46 39.4 29.6 16.8 7 3.5 1.7 1 1 0.7
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1130.2 1035.5 854.1 741.5 647.9 539.8 452.3 402.3 358.3
300.4 250.8 220 192 155.7 125.1 106.1 88.9 71.1 56.9
48.4 41.9 32.1 20.9 10.7 4.7 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1132.3 1053.2 892.2 783.9 691.5 578.1 489.9 439.5 393.7
333.3 282.2 250.5 221.3 183.1 150.1 129.6 111 89.6 71.6
60.6 52.4 40.4 28.5 19.1 12.3 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1134.9 1076.2 940.2 836.2 745.5 625.6 536.4 485.5 437.5
373.8 320.4 287.7 257.3 216.7 180.4 158 138.7 112.9 90.2
76 65.7 50.7 37.3 29 22.1 12.1 3.3 2.4 1.5
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1140 1099.3 995.1 907.9 826.2 709.8 617 562.9 512
442.8 384.9 349.9 317.4 273.2 232.9 208.1 186.5 155.7 128
110.5 96.9 77.4 60.2 50.5 41.7 27.5 14.5 10.9 7.5
3.6 1.3 1 0.7 0.5 0.4 0
1148.3 1147.5 1122.6 1056.9 999 933.4 830.8 731.7 671.8 617
540.2 475.6 437 401.6 352.8 307.5 279.7 254.3 218 184.9
164 146.1 120.7 97.3 83.5 71.3 52.6 35.9 27.2 19.2
9.3 2.7 1.6 0.9 0.2 0.2 0
1148.3 1151.6 1139.2 1105.1 1071.8 1023 938.5 843.2 783.9 730
652.5 585.8 545.1 507.1 453.5 401.6 369.1 337.8 293.1 252
226.1 202.7 169.9 139.7 121.4 105.3 81.7 60.8 47.4 35.3
19.7 8.5 5.7 3.5 1.1 0.2 0
1148.3 1145.6 1135.6 1112.6 1089.9 1059.3 1005.9 945.2 905.5 867.1
809.5 754.1 716.3 676.7 617.4 554.2 511.2 468.4 406.2 349.4
313.9 281.7 237.1 197.9 174 152.7 122.5 95.9 79.2 64.1
44.2 27.9 20.2 13.7 5.3 1.2 0
1148.3 1139.5 1131.9 1120.1 1108.1 1095.6 1073.4 1047.2 1027.1 1004.2
966.5 922.4 887.6 846.2 781.4 706.8 653.4 599 519.3 446.8
401.6 360.7 304.3 256.1 226.7 200 163.4 131.1 110.9 93
68.7 47.2 34.7 23.8 9.5 2.2 0
1148.3 1145.6 1135.6 1112.6 1089.9 1059.3 1005.9 945.2 905.5 867.1
809.5 754.1 716.3 676.7 617.4 554.2 511.2 468.4 406.2 349.4
313.9 281.7 237.1 197.9 174 152.7 122.5 95.9 79.2 64.1
44.2 27.9 20.2 13.7 5.3 1.2 0
1148.3 1151.6 1139.2 1105.1 1071.8 1023 938.5 843.2 783.9 730
652.5 585.8 545.1 507.1 453.5 401.6 369.1 337.8 293.1 252
226.1 202.7 169.9 139.7 121.4 105.3 81.7 60.8 47.4 35.3
19.7 8.5 5.7 3.5 1.1 0.2 0
1148.3 1147.5 1122.6 1056.9 999 933.4 830.8 731.7 671.8 617
540.2 475.6 437 401.6 352.8 307.5 279.7 254.3 218 184.9
164 146.1 120.7 97.3 83.5 71.3 52.6 35.9 27.2 19.2
9.3 2.7 1.6 0.9 0.2 0.2 0
1148.3 1140 1099.3 995.1 907.9 826.2 709.8 617 562.9 512
442.8 384.9 349.9 317.4 273.2 232.9 208.1 186.5 155.7 128
110.5 96.9 77.4 60.2 50.5 41.7 27.5 14.5 10.9 7.5
3.6 1.3 1 0.7 0.5 0.4 0
1148.3 1134.9 1076.2 940.2 836.2 745.5 625.6 536.4 485.5 437.5
373.8 320.4 287.7 257.3 216.7 180.4 158 138.7 112.9 90.2
76 65.7 50.7 37.3 29 22.1 12.1 3.3 2.4 1.5
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1132.3 1053.2 892.2 783.9 691.5 578.1 489.9 439.5 393.7
333.3 282.2 250.5 221.3 183.1 150.1 129.6 111 89.6 71.6
60.6 52.4 40.4 28.5 19.1 12.3 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1130.2 1035.5 854.1 741.5 647.9 539.8 452.3 402.3 358.3
300.4 250.8 220 192 155.7 125.1 106.1 88.9 71.1 56.9
48.4 41.9 32.1 20.9 10.7 4.7 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1130 1033.7 845.6 729.1 635.8 528.9 441.2 391.4 347.9
290.4 239.5 209.7 182.9 146.9 116.4 97.6 83.3 66.9 53.5
46 39.4 29.6 16.8 7 3.5 1.7 1 1 0.7
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1129.7 1031.9 837.1 716.7 623.6 518 430 380.5 337.5
280.4 228.3 199.4 173.8 138.2 107.7 89.2 77.7 62.6 50.1
43.6 37 27.2 12.7 3.4 2.3 1.4 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1130 1033.7 845.6 729.1 635.8 528.9 441.2 391.4 347.9
290.4 239.5 209.7 182.9 146.9 116.4 97.6 83.3 66.9 53.5
46 39.4 29.6 16.8 7 3.5 1.7 1 1 0.7
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1130.2 1035.5 854.1 741.5 647.9 539.8 452.3 402.3 358.3
300.4 250.8 220 192 155.7 125.1 106.1 88.9 71.1 56.9
48.4 41.9 32.1 20.9 10.7 4.7 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1132.3 1053.2 892.2 783.9 691.5 578.1 489.9 439.5 393.7
333.3 282.2 250.5 221.3 183.1 150.1 129.6 111 89.6 71.6
60.6 52.4 40.4 28.5 19.1 12.3 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1134.9 1076.2 940.2 836.2 745.5 625.6 536.4 485.5 437.5
373.8 320.4 287.7 257.3 216.7 180.4 158 138.7 112.9 90.2
76 65.7 50.7 37.3 29 22.1 12.1 3.3 2.4 1.5
0.7 0.7 0.7 0.7 0.7 0.5 0
1148.3 1140 1099.3 995.1 907.9 826.2 709.8 617 562.9 512
442.8 384.9 349.9 317.4 273.2 232.9 208.1 186.5 155.7 128
110.5 96.9 77.4 60.2 50.5 41.7 27.5 14.5 10.9 7.5
3.6 1.3 1 0.7 0.5 0.4 0
1148.3 1147.5 1122.6 1056.9 999 933.4 830.8 731.7 671.8 617
540.2 475.6 437 401.6 352.8 307.5 279.7 254.3 218 184.9
164 146.1 120.7 97.3 83.5 71.3 52.6 35.9 27.2 19.2
9.3 2.7 1.6 0.9 0.2 0.2 0
1148.3 1151.6 1139.2 1105.1 1071.8 1023 938.5 843.2 783.9 730
652.5 585.8 545.1 507.1 453.5 401.6 369.1 337.8 293.1 252
226.1 202.7 169.9 139.7 121.4 105.3 81.7 60.8 47.4 35.3
19.7 8.5 5.7 3.5 1.1 0.2 0
1148.3 1145.6 1135.6 1112.6 1089.9 1059.3 1005.9 945.2 905.5 867.1
809.5 754.1 716.3 676.7 617.4 554.2 511.2 468.4 406.2 349.4
313.9 281.7 237.1 197.9 174 152.7 122.5 95.9 79.2 64.1
44.2 27.9 20.2 13.7 5.3 1.2 0
1148.3 1139.5 1131.9 1120.1 1108.1 1095.6 1073.4 1047.2 1027.1 1004.2
966.5 922.4 887.6 846.2 781.4 706.8 653.4 599 519.3 446.8
401.6 360.7 304.3 256.1 226.7 200 163.4 131.1 110.9 93
68.7 47.2 34.7 23.8 9.5 2.2 0
